TIDUET7G September 2019 – October 2023
In the totem pole PFC stage, which benefits from gallium nitride (GaN), the switching loss and reverse recovery loss are reduced significantly. CCM control can be implemented with high efficiency. In the LLC stage, which benefits from a high-resolution PWM control of C2000 and powerful calculation ability, both the primary side and secondary side can achieve soft switching with accurate deadtime and SR control.
For higher efficiency, the LLC stage of this design uses an interleaved structure in the transformer to reduce the proximity effect and uses a PCB winding with a copper strip in parallel to reduce the winding loss on the secondary side. In the LLC transformer, there are four secondary PCB windings with an SR MOSFET and a dual-channel driver, connected in parallel, and three primary windings connected in serial. These windings are not connection joints, but all three use the same wire twisting. For the detailed design, refer to the documents from ASIAINFO®, the transformer vendor for this design.