TIDUET7G September 2019 – October 2023
Table 3-5 shows the efficiency data of the PFC stage at a 230-V AC input.
VIN (Vac) | IIN (Aac) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | EFFICIENCY WITHOUT CTRL AND DRV | EFFICIENCY WITH CTRL AND DRV | iTHD (%) | PF |
---|---|---|---|---|---|---|---|---|---|
230.00 |
0.56 |
108 |
386.38 |
0.273 |
105.48 |
97.65% |
95.80% |
11.50% |
0.997 |
229.93 |
1.301 |
238 |
386.39 |
0.607 |
234.54 |
98.41% |
97.56% |
4.76% |
0.999 |
229.87 |
1.691 |
360 |
386.39 |
0.919 |
355.09 |
98.60% |
98.03% |
3.55% |
0.999 |
229.8 |
2.321 |
481 |
386.33 |
1.228 |
474.41 |
98.73% |
98.31% |
2.41% |
0.999 |
229.74 |
2.799 |
602 |
386.41 |
1.540 |
595.07 |
98.82% |
98.47% |
2.19% |
0.999 |
229.68 |
3.258 |
723 |
386.52 |
1.849 |
714.68 |
98.82% |
98.54% |
1.82% |
0.999 |
229.61 |
3.706 |
846 |
386.39 |
2.165 |
836.53 |
98.83% |
98.59% |
1.41% |
0.999 |
229.55 |
4.237 |
969 |
386.52 |
2.475 |
956.64 |
98.78% |
98.56% |
1.25% |
0.999 |
229.53 |
4.414 |
1006 |
386.31 |
2.569 |
992.43 |
98.65% |
98.45% |
1.38% |
0.999 |