TIDUET7G September 2019 – October 2023
Table 3-7 shows the system efficiency of two stages without control loss.
VIN (V) | IIN (A) | PIN (W) | THD (%) | PF | VO (V) | IO (A) | VBUS (V) | EFFICIENCY WITHOUT DRV AND CTRL (%) | PDRV (W) | EFFICIENCY WITH ONLY PDRV (%) |
---|---|---|---|---|---|---|---|---|---|---|
230.08 | 0.623 | 126.97 | 9.23% | 0.885 | 12.12 | 10 | 386 | 95.46% | 3.106 | 93.18% |
239.85 | 1.123 | 249.38 | 5.35% | 0.965 | 12.09 | 20 | 386 | 96.96% | 3.106 | 95.77% |
229.89 | 1.657 | 371.67 | 3.51% | 0.975 | 12.07 | 30 | 386 | 97.43% | 3.106 | 96.62% |
229.82 | 2.328 | 493.9 | 2.60% | 0.923 | 12.03 | 40 | 386 | 97.43% | 3.106 | 96.82% |
229.76 | 2.829 | 616.4 | 2.07% | 0.947 | 12.00 | 50 | 386 | 97.34% | 3.106 | 96.85% |
229.70 | 3.286 | 738.5 | 1.46% | 0.978 | 11.97 | 60 | 386 | 97.25% | 3.106 | 96.84% |
229.63 | 3.805 | 861.4 | 1.46% | 0.985 | 11.95 | 70 | 386 | 97.11% | 3.106 | 96.76% |
229.57 | 4.302 | 984.1 | 1.07% | 0.996 | 11.95 | 80 | 386 | 96.90% | 3.106 | 96.60% |
229.54 | 4.576 | 1046 | 1.23% | 0.996 | 11.92 | 85 | 386 | 96.86% | 3.106 | 96.58% |