TIDUET7G September 2019 – October 2023
The input fuse, bridge rectifier, and input capacitor are selected based on the input current calculations. First, determine the maximum average output current, IOUT(max) as per Equation 1:
The maximum input RMS line current, IIN_RMS(max), is calculated using the parameters from Table 2-1, and the efficiency and power factor initial assumptions are calculated as follows: