Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the correct combination of DMIPS, data bandwidth and power efficiency. The DRA829V and TDA4VM processors in our Jacinto™ 7 processor family provide necessary performance, power, and automotive interfaces needed for these architectures.
This automotive reference design can enable domain-based architectures while showcasing the performance capabilities of DRA829V and TDAV4M SoCs. This 8-layer PCB design is optimized to reduce cost and time-to-market, making it a great way to evaluate Jacinto 7 processors with a fully functional domain controller board while enabling automotive connectivity interfaces including Ethernet, CAN-FD, and PCIe. Note: This DRA829/TDA4VM SoCs 8-layer reference design is tailored toward customers focused on cost, power, and size optimization rather than full entitlement of features; the design focuses only on a subset of the capabilities of the DRA829/TDA4VM SoCs. For superset features, please refer to the DRA829V Jacinto Automotive Processors, Silicon Revision 1.0 data sheet. For engineers who want to unlock more capabilities of the DRA829V or TDA4VM processors, please note that we also have a 10-layer PCB design for that purpose.
TIDEP-01020 | Design Folder |
DRA829, TPS6594-Q1, 941AS-Q1 | Product Folder |
DP83TC-Q1, TCAN1043-Q1, TCAN1042-Q1 | Product Folder |
TAS6421-Q1, TPA6304-Q1 | Product Folder |
This 8-layer reference design is based on the DRA829 and TDA4VM automotive applications processor, a highly optimized and scalable device that meets increasing compute and data bandwidth requirements of the automotive industry. The DRA829/TDA4VM Integrates an optimal mix of performance, low power, and data bandwidth to meet evolving market trends. DRA829/TDA4VM is based off a heterogeneous architecture which integrates connectivity, a variety traditional automotive (CAN-FD) and high-speed peripherals (PCIe, USB3.x, Gigabit Ethernet), safety and security (via integrated HSM). Integrated PCIE and Ethernet switches enable increased data movement with low software overhead and lower BOM.
The reference design supports multiple external high-resolution displays. The design also enables 4x camera input for rear-view camera, driver monitoring system(DMS) or surround view(SRV) applications. A dual tuner is used to support AM/FM/HD/DAB and diversity, expanding use to both European and American markets. 4 zone audio output and 4 zone audio input allows for seamless surround sound and speech recognition. With increasing use of connectivity functions and FOTA in the automotive space, the design includes a module that enables enable BT and WiFI. Telematics is also showcased in the design via GPS and GNSS capabilities.
This reference design serves as a starting point for OEMs and Tier1 to easily and quickly create a fully functional DRA829/TDA4VM solution in the automotive space. Leveraging this design can substantially decrease development costs and time to market.