TIDUEW5 April 2020
TIDA-050041 reference design provides a template for 8 or 12 LED off-board driving rear light applications with 4pcs TPS92611-Q1.
PARAMETER | SPECIFICATIONS |
---|---|
Input Voltage | 9 V-16 V |
Output Current | 100mA |
Input capacitor | 4.7uF + 100nF |
Output capacitor | 100nF |
System level protection | One-Fails-All-Fail |