TIDUEW7 May 2020
USB2ANY is TI MCU-based adapter intended to allow a computer to control an electronic evaluation module (EVM) via a USB connection. In this design, the I2C interface of USB2ANY is used to externally monitor, control, and or re-program the internal registers of PMIC. The wiring of the USB2ANY header is shown in Figure 9.
DESCRIPTION | MFG. | PART NUMBER |
---|---|---|
Connector, Berg strip, 2x5, 2.54mm, ST, SMD | Samtec | TSM-105-01-T-DV |