TIDUEW8 August   2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Schematic Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 THS3491 Current Feedback Amplifier Specifications
    3. 2.3 System Design Theory
      1. 2.3.1 Theory of Operation
        1. 2.3.1.1 Concept of Power Supply Range Extension
      2. 2.3.2 Stability Considerations
        1. 2.3.2.1 Inclusion of Series Isolation Resistance (RS)
      3. 2.3.3 Power Dissipation
        1. 2.3.3.1 DC Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
        2. 2.3.3.2 AC Average Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
        3. 2.3.3.3 Internal Average Power Dissipation of Driver Amplifier for RC Output Load
      4. 2.3.4 Thermal Performance
        1. 2.3.4.1 Linear Safe Operating Area (SOA)
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
    2. 3.2 Test Setup
    3. 3.3 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks

Test Results

The images in Figure 3-6 through Figure 3-11 were generated using the following parameters.

  • Test Conditions: Vs+ = 32 V, Vs– = –32 V, TA = 25°C, RL = 100 Ω.
Figure 3-6 Frequency Response
Figure 3-7 HD2 vs Frequency
Figure 3-8 HD3 vs Frequency
Figure 3-9 50-Vpp Sinusoidal Output Swing at 1 MHz
Figure 3-10 Pulse Response
Figure 3-11 Pulse Response Capacitive Load (CLOAD = 1 nF, RS = 50 Ω)