TIDUEW8
August
2022
-
Description
-
Resources
-
Features
-
Applications
-
5
-
1System Description
- 1.1
Key System Specifications
-
2System Overview
- 2.1
Schematic Diagram
- 2.2
Highlighted Products
- 2.2.1
THS3491 Current Feedback Amplifier Specifications
- 2.3
System Design Theory
- 2.3.1
Theory of Operation
- 2.3.1.1
Concept of Power Supply Range Extension
- 2.3.2
Stability Considerations
- 2.3.2.1
Inclusion of Series Isolation Resistance (RS)
- 2.3.3
Power Dissipation
- 2.3.3.1
DC Internal Power Dissipation of Driver Amplifier for a
Purely Resistive Output Load
- 2.3.3.2
AC Average Internal Power Dissipation of Driver Amplifier
for a Purely Resistive Output Load
- 2.3.3.3
Internal Average Power Dissipation of Driver Amplifier for
RC Output Load
- 2.3.4
Thermal Performance
- 2.3.4.1
Linear Safe Operating Area (SOA)
-
3Hardware, Software, Testing Requirements, and Test
Results
- 3.1
Required Hardware
- 3.2
Test Setup
- 3.3
Test Results
-
4Design Files
- 4.1
Schematics
- 4.2
Bill of Materials
- 4.3
PCB Layout Recommendations
- 4.3.1
Layout Prints
- 4.4
Altium Project
- 4.5
Gerber Files
- 4.6
Assembly Drawings
-
5Related Documentation
- 5.1
Trademarks
2.2.1 THS3491 Current Feedback Amplifier Specifications
- Bandwidth:
- 900 MHz (VO = 2 VPP, AV = 5 V/V)
- 320 MHz (VO = 10 VPP, AV = 5 V/V)
- Slew rate: 8000 V/µs (VO = 20 VPP)
- Input voltage noise: 1.7 nV/√Hz
- Bipolar supply range: ±7 V to ±16 V
- Single supply range: 14 V to 32 V
- Output swing: 28 VPP (±16-V supplies, 100-Ω load)
- Linear output current: ±420 mA (Typical)
- 16.8-mA Trimmed supply current (low temperature coefficient)
- HD2, HD3: Less than –75 dBc (50 MHz, VO = 10 VPP,
100-Ωload)
- Rise and fall time: 1.3 ns (10-V Step)
- Overshoot: 1.5% (10-V step, AV = 5 V/V)
- Current limit and thermal shutdown protection
- Power-down feature