TIDUEW9 April 2020
This reference design contains the TPS92641 IC configured as an RGB LED power solution providing three-channel regulated current output to drive red, green and blue colors with max 20 A. This application note includes a schematic diagram, PCB layouts, and a bill of materials to help the end user implement the device in their specific application.