TIDUEX2 July   2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS62864
      2. 2.3.2 TPS62088
      3. 2.3.3 TLV73318
    4. 2.4 System Design Theory
      1. 2.4.1 Designing Buck Converter Circuit TPS62864
      2. 2.4.2 Designing Buck Converter Circuit TPS62088
      3. 2.4.3 Designing Buck Converter Circuit TLV73318
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Testing and Results
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Results
        1. 3.1.2.1 Startup with no load
        2. 3.1.2.2 Load Transient Rail SoC 0.9V
        3. 3.1.2.3 Load Transient Rail NAND I/O 1.2 V
        4. 3.1.2.4 Load Transient Rail NAND VCC 2.5 V
        5. 3.1.2.5 Output Ripple Rail SoC 0.9 V
        6. 3.1.2.6 Output Ripple Rail NAND I/O 1.2 V
        7. 3.1.2.7 Output Ripple Rail NAND VCC 2.5 V
        8. 3.1.2.8 Output Ripple Rail SOC I/O 1.8 V
        9. 3.1.2.9 Efficiency
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
    2. 6.2 Third-Party Products Disclaimer

TPS62864

The TPS62864 device is a high-frequency synchronous step-down converter with I2C interface which provide a high power density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for small output voltage ripples. Together with its DCS-control architecture, excellent load transient performance and tight output voltage accuracy are achieved. The devices are available in a 15-pin WCSP package.