TIDUEX2
July 2020
Description
Resources
Features
Applications
5
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.3.1
TPS62864
2.3.2
TPS62088
2.3.3
TLV73318
2.4
System Design Theory
2.4.1
Designing Buck Converter Circuit TPS62864
2.4.2
Designing Buck Converter Circuit TPS62088
2.4.3
Designing Buck Converter Circuit TLV73318
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Testing and Results
3.1.1
Test Setup
3.1.2
Test Results
3.1.2.1
Startup with no load
3.1.2.2
Load Transient Rail SoC 0.9V
3.1.2.3
Load Transient Rail NAND I/O 1.2 V
3.1.2.4
Load Transient Rail NAND VCC 2.5 V
3.1.2.5
Output Ripple Rail SoC 0.9 V
3.1.2.6
Output Ripple Rail NAND I/O 1.2 V
3.1.2.7
Output Ripple Rail NAND VCC 2.5 V
3.1.2.8
Output Ripple Rail SOC I/O 1.8 V
3.1.2.9
Efficiency
4
Design Files
4.1
Schematics
4.2
Bill of Materials
4.3
PCB Layout Recommendations
4.3.1
Layout Prints
4.4
Altium Project
4.5
Gerber Files
4.6
Assembly Drawings
5
Software Files
6
Related Documentation
6.1
Trademarks
6.2
Third-Party Products Disclaimer
Applications
Solid State Drive (SSD)