TIDUEX2 July   2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS62864
      2. 2.3.2 TPS62088
      3. 2.3.3 TLV73318
    4. 2.4 System Design Theory
      1. 2.4.1 Designing Buck Converter Circuit TPS62864
      2. 2.4.2 Designing Buck Converter Circuit TPS62088
      3. 2.4.3 Designing Buck Converter Circuit TLV73318
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Testing and Results
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Results
        1. 3.1.2.1 Startup with no load
        2. 3.1.2.2 Load Transient Rail SoC 0.9V
        3. 3.1.2.3 Load Transient Rail NAND I/O 1.2 V
        4. 3.1.2.4 Load Transient Rail NAND VCC 2.5 V
        5. 3.1.2.5 Output Ripple Rail SoC 0.9 V
        6. 3.1.2.6 Output Ripple Rail NAND I/O 1.2 V
        7. 3.1.2.7 Output Ripple Rail NAND VCC 2.5 V
        8. 3.1.2.8 Output Ripple Rail SOC I/O 1.8 V
        9. 3.1.2.9 Efficiency
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
    2. 6.2 Third-Party Products Disclaimer

Test Setup

Load Transient measurements were performed in the four DC/DC converters using typical values for an SSD application. Every module was measured while the other modules had a constant load with the following operating values:

  • SoC 0.9 V – 2.0 A
  • NAND I/O 1.2 V – 1.3 A
  • NAND VCC 2.5 V – 1.7 A
  • SOC I/O 1.8 V – 10mA