TIDUEX8 September 2020
TYPE | LABEL | CONNECTOR/JUMPER | DESCRIPTION |
---|---|---|---|
Input | Ethernet Power | J1 | Data output after data transformer |
Ethernet Data | J2 | Input connector for PoE | |
Adaptor Input | J3 | 37-V to 57-V adaptor input. J4 jumper must be connected to enable adaptor power delivery | |
PD Configuration | APD Divider | J4 | Enable to allow adaptor power delivery |
PPD | J5 | Enable to provide lower input voltage turn on*. Range is around 19-V to 32V. | |
DTHR |
J8 |
Spread Spectrum Frequency Dithering control | |
EMPS | J9 | Automatic MPS control | |
SCDIS | J10 | TPL serial code setting | |
TPL / TPH / BT Output |
J11 |
TPH / TPL / BT output control | |
Output | VOUT | J6 | 5-V output of design |