TIDUEX8 September 2020
Figure 3-12 and Figure 3-13 shows the 5-V output start up waveform after the application of 48 V at the PoE input (J1). The output was loaded to 10 A Figure 3-12 and 0 A Figure 3-13. Both waveforms include the output voltage (yellow), VCC (pink), VOUT (blue) and output current (green).