TIDUEY0 November 2020
The voltage control accuracy of this system depends on the gain offset, offset of the resistor division, and the TLV07 device. This also requires calibration to achieve good voltage control accuracy. Figure 3-13 shows room temperature constant voltage control accuracy. The constant-voltage loop is calibrated under no load condition, and with same calibration coefficient the data is taken at 10-A load current. It is observed that control-voltage loop error is less than ±0.01% under both voltage setting and output current variation.