TIDUEY0 November 2020
The TMS320F280049 C2000 device has 16 PWM outputs with high-resolution PWM control, 2 SPI ports, 21 analog input pins, and 40 digital pins that are sufficient to control 8 independent synchronous buck converter. The device runs at a 100-MHz clock and features a control law accelerator (CLA) that executes code independently of the main CPU. The CLA helps to reduce main CPU utilization to free up bandwidth for background tasks.