TIDUEY1B November   2020  – April 2024 BQ25798

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS25750D
      2. 2.3.2 BQ25798
    4. 2.4 System Design Theory
      1. 2.4.1 TPS25750D PD Controller
      2. 2.4.2 BQ25798 Battery Charger
      3. 2.4.3 TPS54531 Buck Converter
      4. 2.4.4 TLV75533 LDO
      5. 2.4.5 USB Type-C® Receptacle
      6. 2.4.6 Supporting Components for Programming
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware and Software Requirements
    2. 3.2 Application Customization Tool
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Altium Project
    2. 4.2 Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

TPS54531 Buck Converter

For sourcing capabilities, this design uses the PP5V power path to supply a 5-V source and the PPHV power path to source higher voltages. Therefore to keep a constant 5-V system source readily available on VBUS for the PD controller and for VCONN support, a buck converter is needed. Due to the buck topology selection, a 2S-4S battery is needed to work with the TPS54531 to achieve a 5-V output operation using the battery as the input. For this design, the TPS54531 is a good choice, the device features integrated FETs and a wide input voltage range. Since this converter is connected to the system rail of the battery charger, it can handle any input voltage in the range of 3.5 V to 28 V and provide a 5-V output capable of delivering up to 5 A. For a sink-only application, this device is not needed and a 5-V rail can be omitted.

GUID-20201019-CA0I-HHL1-DP1R-L544NTR6XHJK-low.gifFigure 2-6 TPS54531 Buck Converter Schematic