TIDUEY1B November 2020 – April 2024 BQ25798
The TPS25750D is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS25750D communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS25750D enables the appropriate power path for sourcing or sinking power depending on the contract negotiation and configuration.