TIDUEY1B November 2020 – April 2024 BQ25798
The TPS25750D is a highly-integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD Power and provides robust protection and fully managed internal power paths. The device features two I2C ports, one of which is a Master port which connects to the battery charger to communicate the proper configurations to set it up for charging mode, charging current, OTG mode and so on. The Master port can be used with header J7 to communicate to the BQ25798. The second I2C port, or the Slave port, can be used to directly program the TPS25750, and program the BQ25798 via host microcontroller (MCU), or program both, and is available on J3.