TIDUEY1B November 2020 – April 2024 BQ25798
PARAMETER | SPECIFICATIONS | DETAILS |
---|---|---|
Sink Capabilities | 5 V - 20 V | VBUS from USB Type-C Input |
Source Capabilities | 5 V - 20 V | Output from BQ25798 |
Cell Configurations | 2 cell - 4 cell | Battery Cell Number |
Charge Current | Up to 5A | Battery Charging Current |
OTG Capability | Up to 45W | Sourcing Power From Battery |