TIDUEY1B November 2020 – April 2024 BQ25798
The BQ25798 is an integrated switched-mode buck-boost battery charge management device intended for 1- to 4-series cell Li-ion and Li-polymer batteries. The charger features a narrow VDC architecture (NVDC) which allows the system to be regulated to a minimum value even if the battery is completely discharged. Additionally, the BQ25798 supports input source detection through D+ and D– which is compatible with USB 2.0, USB 3.0 power delivery, non-standard adapters, and high voltage adapters. With dual-input source selection, USB OTG support, and an integrated 16-bit multichannel analog-to-digital converter (ADC), the BQ25798 is a complete charging design.