The AWR6843AOP is an integrated, single-chip, frequency modulated continuous wave (FMCW) sensor capable of operation in the 60 to 64 GHz band. The sensor is built with the low-power, 45nm, RFCMOS process from TI and enables unprecedented levels of integration in an extremely small form factor. The AWR6843AOP is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the in-cabin sensing space.
There are several benefits of an antenna on the package technology:
- Small form factor: Antenna on the PCB takes up
almost ~30% of the board space. With the antenna now integrated on the package,
the size of the sensor reduces by ~30% compared to conventional sensors. This
helps in easy vehicle integration.
- Faster design cycle: Developer need not spend
time on simulation and characterization of the antenna parameters.
- Lower PCB cost: Low cost FR4 based PCB can be
chosen for design instead of expensive roger’s material-based PCB. This saves
cost.
The AWR6843AOP has the following features:
- FMCW transceiver
- Integrated PLL, transmitter, receiver, baseband, and A2D
- 60 to 64GHz coverage, with 4GHz available bandwidth
- Four receive channels
- Three transmit channels
- Ultra-accurate chirp (timing) engine based on fractional-N PLL
- TX power
- RX noise figure
- Phase noise at 1 MHz
- –92 dBc/Hz (60 to 64 GHz)
- Built-in calibration and self-test (monitoring)
- ARM Cortex-R4F-based radio control system
- Built-in firmware (ROM)
- Self-calibrating system across frequency and temperature
- C674x DSP for FMCW-signal processing
- Cortex-R4F MCU for object detection, and interface control
- Supports autonomous mode (loading the user application from QSPI flash memory)
- Integrated peripherals
- Internal memories with ECC
- Up to six ADC Channels
- Up to two SPI Channels
- Up to two UARTs
- CAN interface
- I2C
- GPIOs
- Two-lane LVDS interface for raw ADC data and debug instrumentation