TIDUEY6 April 2021
This module provides basic CAN communication interface for both C2000 and Safety MCUs. The module is designed using TCAN1042-Q1 and is based off TCAN Evaluation Module. The schematic and layout of this module are quite simplified to meet the requirements of the EV traction reference design and is shown in Figure 3-16.
It is mounted on connector headers J12, J13 and J17. Header J13 connects the 5 V power supply and signals to the module. Headers J12 and J17 provide the EARTH path for noise picked up on TCAN cable.