Control module is the central unit that
provides control and functional safety for the traction motor and
dc-dc converter. It consists of various sub-modules for various
functions as listed below.
- Control
card for control processor (TMDSCNCDF28388D)
- Control
card for safety processor (TMS570LS1227)
- 5V / 5A
power supply modules
- 12V/1A
power supply module
- 15V/0.5A
power supply module
- Analog
back end module
- Resolver
module
- CAN
interface modules based on TCAN4550 and
TCAN1042
- On board
section to help monitor various power
supplies
- On board
section to regulate inverter heat sink blower
speed
- Debug
header to support JTAG and provide ETAS link
A fully
assembled control module is shown in Figure 3-1.