TIDUEY6 April 2021
This is another compact power module based on SN6501-Q1 and TL1963A-Q1. The design is based off Signal and power isolation with 3.3 V / 5 V input and 12 V / 15 V output. Design information is available in this user guide. The layout of this module is customized to fit the requirements of this EV traction reference design and is shown in Figure 3-14.
This module is fed by the intermediate 5-V power supply and its output will power the resolver module. This module will mount on control mother board connectors J31 and J32 and its component side will face the resolver module connector J9 on mother board.