TIDUEY6 April 2021
The traction inverter is tested with a 3-pole pair Internal Permanent Magnet Synchronous Reluctance Motor (IPM-SynRM), with 450-V DC input. The motor can run at 17,000 RPM at 50A current and can run up to 20,000 RPM with up to 200A phase current.
The efficiency of the HV-LV DC-DC converter is measured under 400 V input and 12 V output condition with output current up to 150 A. The synchronous rectification (SR) scheme is enabled. The peak efficiency is around 95.5%.