The TIDM-02009 reference design kit consists of
the following hardware modules
- A F28388D controlCARD - TMDSCNCD28388D F28388 controlCARD Evaluation Module
- A TMS570 controlCARD
- EV Traction and DC-DC converter Module
- Control module
- Control Mother Board
- Vbat to 5V / 5A power supply modules
- Vbat to 12V power supply module
- 5V to 15V power supply
- Resolver interface module
- Analog back end interface module
- TCAN4550 module
- TCAN1042 module
- Inverter module
- Inverter mother board
- UCC5870 Gate driver module
- Gate drive power supply module
- Phase voltage sense module
- Phase current sense module
- DC-DC module
- DC-DC mother board
- Gate driver module