TIDUEY7 July 2021
By default the software is setup to sweep the voltage from 0 to max resulting in the scope shot in Figure 3-16. The output of the DAC121S101QML-SP goes from 0–2.5 V, and the LMP7704-SP is setup to have a gain of 2 V/V which results in a 0- to 5-V output.