TIDUEY8 March 2023
See the ADC12DJ3200EVMCVAL Evaluation Module user's guide for the ADC12DJ3200EVMCVAL hardware setup procedure.
The ADC12DJ3200EVMCVAL has both internal as well as external options for clocking the ADC. Selecting the DEVCLK is based on the placement of capacitors on the shared pads. Connect C49 and C52 and remove C50 and C51 for the external DEVCLK. Connect the external SYSREF for the ADC remove R67 and place R70 and provide the SYSREF at connector J22 from the TIDA-010191 clocking board.