TIDUEY8 March 2023
This reference design has two options to generate high-speed clocks with LMK04832-SP or LMX2615-SP, based on the jitter performance requirement. LMX2615-SP has better phase-noise performance compared to the LMK04832-SP. Hence, LMX2615-SP is used in this design to generate high-frequency clock at 3.2 GHz. Both LMX2615-SP devices receive the in-phase reference clocks of 100 MHz through the clock buffer CDCLVP111-SP and operate in VCO sync mode to synchronize their outputs and SYSREF repeater mode to route the control signal from LMK04832-SP through. LMX2615-SP requires a positive edge at the sync input to align the output clock phase to a defined position. This signal comes from the LMK04832-SP on SDCLKout in pulse mode. Similar to generating the SYSREF out from the LMX, the device is operating in SYSREF repeater mode and getting the input at SYSREF_REQ input from the LMK device.