TIDUEY8 March 2023
The total amount of current required for the application is variable and depends on the configuration. To predict potential brownout situations from misconfigurations, a current-sense amplifier and an overcurrent comparator are installed. The INA901-SP is designed to sense a high-side (positive rail) shunt resistor and convert the current into a voltage for further analysis. The device can be tapped at TP37. The sensitivity is 1 V per Ampere of total system current.