TIDUEY8 March 2023
A JESD204B-compliant clock output from the board is given to ADC12DJ3200QML-SP. Because SNR of the ADC is directly affected by clock jitter, the ADC is used to analyze the performance of the clocking board. The ADC12DJ3200QML-SP can go up to a 3.2-GHz clock frequency. The LMK04832-SP is configured in single PLL mode (PLL2) to generate SYSREF_REQ and SYNC signals to LMX2615-SP devices. The LMK04832-SP on this reference design is also used to provide an FPGA reference clock, a core clock, and SYSREF to the TSW14J57 capture card through the FMC+ adapter board. The clock reference and core clock frequency are both 160 MHz and the SYSREF frequency is 20 MHz. The adapter board also provides the interface between the data converter EVM and the capture card while also connecting the ADC data lanes to the FPGA.
ADC12DJ3200EVMCVAL operates in dual-channel mode (JMODE3) where input to only one channel is provided and output from the corresponding ADC core is captured. An input reference frequency of 100 MHz is provided to the LMX2615-SP RF PLL clock synthesizer device by LMK61E2 via CDCLVP111-SP. The phase-detector frequency is also changed to 100 MHz. Various input signals are available at the ADC input for SNR measurement and results are shown in Section 4, Testing and Results.
CLOCK REFERENCE | LMK04832-SP CLOCK PLL2 MODE | LMX2615-SP PLL SYNTHESIZER | ADC CLOCKING | FPGA CLOCKING |
---|---|---|---|---|
Clock Reference Selected | List Clock Inputs/Outputs | Clock Inputs and Clock Outputs | Clocks Inputs/Outputs | Clocks Inputs/Outputs |
Other Options:
| Input REF (OSCin) – 100 MHz Output clocks: CLKout1 – LMX2615-1 SYSREF_REQ1 (20 MHz) CLKout3 – LMX2615-2 SYSREF_REQ2 (20 MHz) CLKout4 – FPGA2 REFCLK CLKout5 – LMX2615-1 SYNC1 CLKout6 – FPGA2 CORECLK CLKout7 – FPGA2 SYSREF CLKout8 – FPGA1 CORECLK CLKout9 – FPGA1 SYSREF CLKout10 – FPGA1 REFCLK CLKout11 – LMX2615-2 SYNC2 | LMX2615-1: Input REF (OSCin) – 100 MHz SYNC - SYNC1 SYSREFREQ - SYSREF_REQ1 Output clocks: RFoutA1 – ADC1 CLK RFoutB1– ADC1 SYSREF LMX2615-2: Input REF (OSCin) – 100 MHz SYNC – SYNC2 SYSREFREQ – SYSREF_REQ2 Output clocks: RFoutA2 – ADC2 CLK RFoutB2 – ADC2 SYSREF | Sampling Clock: 3.2-GHz SYSREF – 20 MHz | FPGA REFCLK – 160 MHz FPGA CORECLK – 160 MHz FPGA SYSREF – 20 MHz |