TIDUEY8 March 2023
In this reference design the ADC12DJ3200QML-SP RF Sampling ADC is the target data converter for which to provide a clock tree. For more information about the single event upset (SEU) and how to handle SEUs, see the ADCDJ3200QML-SP data sheet: ADC12DJ3200QML-SP 6.4-GSPS, Single-Channel or 3.2-GSPS, Dual-Channel, 12-Bit, RF-Sampling Analog-to-Digital Converter (ADC).
JESD204B outlines that SYSREF can be configured in different modes, continuous (also known as periodic), gapped periodic, or one-shot signal. Continuous mode allows for continuous output which designers sometimes need to avoid due to crosstalk from SYSREF to the device clock. However, the ADC12DJ3200QML-SP data sheet recommends always using a continuous SYSREF to quickly recover internal clocks and counters that can experience SEUs.
To minimize concerns of crosstalk from SYSREF to the device clock, set the period to be long enough to limit spurious performance degradation caused by coupling, but short enough to recover within the system requirements. SYSREF helps both the transmitter (ADC12DJ3200QML-SP) and receiver (FPGA or ASIC) recover after an SEU. See the single event upset (SEU) section of the ADC12DJ3200QML-SP data sheet for additional recommendations.
In the design, the core in the clock tree (LMK04832-SP, LMX2615-SP), as well as the target data converter (ADC12DJ3200QML-SP) are free of Single-Event Functional Interrupts (SEFI) to a LET ≥ 80 MeV⋅cm2/mg. Table 2-3 provides an overview for a summary for the radiation performance of these devices.
PARAMETER | ADC12DJ3200QML-SP | LMK04832-SP | LMX2615-SP | CDCLVP111-SP |
---|---|---|---|---|
TID LDR Characterization [krad(Si)] | N/A | 100 | 100 | 75 |
TID HDR Characterization [krad(Si)] | 300 | 100 | 100 | 100 |
TID RLAT/RHA [krad(Si)] | 300 | 100 | 100 | — |
SEL Immunity [MeV⋅cm2/mg] | 120 | 120 | 120 | 69.2 |
SEFI Immunity [MeV⋅cm2/mg] | 120 | 120 | 120 (Pin Mode) | — |
SEE Characterization [MeV⋅cm2/mg] | 120 | 120 | 120 | 65.3 |
For additional device-specific information refer to the Single-Event Effects (SEE) reports, typically available in the TI.com product folders.