TIDUEY8 March 2023
The objective of the design is to demonstrate the high-speed clocking design for a multichannel, RF sampling receiver signal chain. This design focuses on the space-grade low-noise clock design performance based on the LMX2615-SP and LMK04832-SP and their impact on multichannel synchronization and SNR of ADC12DJ3200QML-SP. The data capture is done by the TSW14J57EVM, which is interfaced with the ADC12DJ3200EVMCVAL using the FMC+ adapter card. Table 1-1 lists the key system-level specifications for the multichannel signal chains from the clocking design perspective.
PARAMETER | SPECIFICATIONS | CONDITIONS |
---|---|---|
Dev_Clk phase noise |
–111.5 dBc / Hz at 10-kHz offset –115.3 dBc / Hz at 100-kHz offset –121.9 dBc / Hz at 1-MHz offset –146.3 dBc / Hz at 10-MHz offset –150.9 dBc / Hz at 40-MHz offset |
at 7 GHz |
–104.9 dBc / Hz at 10-kHz offset –111.4 dBc / Hz at 100-kHz offset –121.9 dBc / Hz at 1-MHz offset –146.0 dBc / Hz at 10-MHz offset –153.0 dBc / Hz at 40-MHz offset |
at 9 GHz | |
–100.8 dBc / Hz at 10-kHz offset –107.2 dBc / Hz at 100-kHz offset –114.3 dBc / Hz at 1-MHz offset –140.4 dBc / Hz at 10-MHz offset –151.0 dBc / Hz at 40-MHz offset |
at 15 GHz | |
SNR (dBFS) (dual-channel mode)(JMODE3) | 55.5 | at a 997-MHz ADC input signal |
55 | at a 2482-MHz ADC input signal | |
53 | at a 4997-MHz ADC input signal | |
Multichannel clock time skew | < 10 ps | at a 997-MHz ADC input signal |
at a 2482-MHz ADC input signal | ||
at a 4997-MHz ADC input signal |