TIDUEY8 March 2023
LDO Design Specifications:
where
RBOTTOM = RTOP / ((VOUT / VFB – 1)) = 11.47 kΩ; Std Value = 11.5 kΩ
The enable pins of the LDO were tied to the TPS50601A-SP Power Good pin for power sequencing. Since the output current of the LDOs is greater than 1 A, a minimum dropout voltage of 500 mV was determined to keep the spectral noise of the device relatively low.