TIDUEY8 March 2023
Figure 2-1 shows the block diagram of the measurement setup consisting of the high-speed multichannel clock design interface with ADC12DJ3200EVMCVAL evaluation modules and TSW14J57EVM capture cards. ADC12DJ3200EVMCVAL is interfaced with the TSW14J57EVM data capture board through an FMC+ adapter board. ADC DCLK and SYSREF are provided directly from the TIDA-010191 clocking board through length-matched cables with SMA connectors.