Concise
DescriptionTMDSCNCD280049C is an HSEC180 controlCARD based evaluation and development tool for the C2000™
F28004x series of microcontroller products.
controlCARDs are ideal to use for initial
evaluation and system prototyping. controlCARDs
are complete board-level modules that utilize one
of two standard form factors (100-pin DIMM or
180-pin HSEC ) to provide a low-profile
single-board controller solution. For first
evaluation controlCARDs are typically purchased
bundled with the TMDSHSECDOCK baseboard or
bundled in an application kit.