TIDUEZ1 March 2021
The TLV76050 device is used in the reference design to realize a low-cost linear regulator to generate the 5-V power supply at the secondary side of the power supply. The 5 V is used to power up the digital isolator.
The TLV760 is an integrated linear-voltage regulator featuring operation from an input as high as 30 V. The TLV760 has a maximum dropout of 1.2 V at the full 100-mA load across operating temperature. Standard packaging for the TLV760 is the 3-pin SOT-23 package. The TLV760 is available in 3.3 V, 5 V, 12 V, and 15 V.
The device has robust internal thermal protection, which protects itself from potential damage caused by conditions like short to ground, increases in ambient temperature, high load, or high dropout events.
If the design needs ultra-low current operation along with the ISO7041 device, then the linear regulator TLV704 can be used to generate the secondary-side power supply for the digital isolator. The TLV704 operates over a wide operating input voltage of 2.5 V to 24 V and provides 3.2-µA ultra-low quiescent current.