TIDUEZ1 March 2021
Figure 3-20 shows a cost-effective way of implementing SSRs at higher voltages like 120 VAC or 240 VAC. The SSR circuit normally consists of two back-to-back connected MOSFETs. The high-voltage (240 VAC) SSR needs 600-V MOSFETs and that can be costly. The topology shows a cost-effective SSR where one MOSFET is replaced by four high-voltage slow diodes. The gate drive can be similar to the rest of the part of reference design. Here the PNP transistor T1–T6 needs to be rated for 500 V. The diode D1–D6 has be rated for more than 600 V. The isolation rating of the flyback power supply transformer needs to be appropriately selected.