The AWR1843AOP core design includes the following:
- AWR1843AOP device: a single-chip, 77-GHz, antenna-on-package radar device with an integrated DSP.
- Power management network uses power management-integrated circuit (PMIC) DC/DC supply LP87524J.
- Power can be taken from the USB port or the 2.1mm barrel jack.
- EVM also hosts a device to assist with onboard emulation and UART emulation over a USB link with the PC.