TIDUEZ4
May
2021
-
Description
-
Resources
-
Features
-
Applications
-
5
-
1System Description
-
2System Overview
- 2.1
Block Diagram
- 2.2
Highlighted Products
- 2.2.1
SimpleLink MCU
- 2.2.1.1
CC3235MODS
- 2.2.1.2
CC1352R LaunchPad
- 2.2.1.2.1
CC1352R
- 2.2.2
Power
- 2.2.2.1
TPS63802
- 2.2.2.2
TPS63900
- 2.2.2.3
TPS62825
- 2.2.2.4
TPS7A03
- 2.2.2.5
TPS7A20
- 2.2.2.6
TPS62840
- 2.2.2.7
TPS22919
- 2.2.2.8
LM66100
- 2.2.3
Peripherals
- 2.2.3.1
OPT3004
- 2.2.3.2
DRV8837C
- 2.2.3.3
TPA2011
- 2.2.3.4
TLV61048
- 2.2.4
OmniVision Video Encoder OA7000
- 2.2.5
OmniVision Image Sensor SP2329
- 2.2.6
YTOT Lens Module
- 2.3
Design Considerations
- 2.3.1
Input Power: Battery and USB
- 2.3.2
Power Requirements
- 2.3.3
Camera Wake-up and Day or Night
Sensing
- 2.3.3.1
PIR and MSP430 Based Motion Detection Design for Low Cost and High Performance
- 2.3.4
Battery Gauging
- 2.3.5
IR LED Illumination
- 2.3.6
IR Cut Filter
- 2.3.7
Audio
- 2.3.8
System Operation
- 2.3.9
Wi-Fi and Host Subsystem
- 2.3.10
Firmware Control
- 2.3.10.1
Application Flow
-
3Hardware, Software, Testing Requirements, and Test Results
- 3.1
Hardware
- 3.2
Software
- 3.3
Setup
- 3.3.1
Configuration Steps for Video over Wi-Fi
- 3.3.2
(Optional) Flash OA7000 With Latest Firmware
or Stream Video Over USB
- 3.3.3
Audio Streaming
- 3.3.4
LPSTK-CC1352R Configuration Steps for Camera
Module
- 3.4
Test Results
- 3.4.1
Power Supply Rails and Current Consumption
- 3.4.2
Battery Life Calculations
- 3.4.3
Video Streaming
- 3.4.4
IR LED Drive
-
4Design and Documentation Support
- 4.1
Design Files
- 4.1.1
Schematics
- 4.1.2
Bill of Materials
- 4.2
Software
- 4.3
Support Resources
- 4.4
References
- 4.5
Trademarks
-
5About the Author
2.2.2 Power
- TPS63802:
2 A, high-efficient, low IQ buck-boost converter in DFN package
- TPS63900:
1.8 V to 5.5 V, 400 mA, 200 nA quiescent current buck-boost converter
- TPS62825:
2.4 V to 5.5 V input, 2 A step-down converter with 1% output accuracy
- TPS7A03:
Nano power IQ, 200 nA, 200 mA, low-dropout voltage regulator with
fast transient response
- TPS7A20:
300 mA, ultra-low noise, low-IQ, low-dropout (LDO) linear regulator
with high PSRR
- TPS62840:
1.8 V to 6.5 V, 750 mA, 60 nA IQ step-down converter
- TPS22919:
5.5 V, 1.5 A, 90 mΩ self-protected load switch with controlled rise time
- LM66100:
5.5 V, 1.5 A, 79 mΩ, low IQ ideal diode with input polarity
protection