The CC1352R device is a multiprotocol
and multi-band Sub-1 GHz and 2.4 GHz wireless microcontroller (MCU) targeting
Thread, Zigbee®, Bluetooth® 5 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects
(6LoWPAN), proprietary systems, including the SimpleLink™ TI 15.4-Stack (Sub-1 GHz
and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager
(DMM) driver. The device is optimized for low-power wireless communication and
advanced sensing in building security systems. The highlighted features of this
device include:
- Wide flexibility of protocol
stack support in the SimpleLink CC13R2R Software Development Kit (SDK).
- Maximum transmit power of +14 dBm
at Sub-1 GHz with 24.9 mA and +5 dBm at 2.4 GHz with 9.6 mA current consumption.
- Longer battery life wireless
applications with low standby current of 0.85 A and full RAM retention.
- Industrial temperature ready with
lowest standby current of 11 μA at 105 ⁰C.
- Advanced sensing with a
programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up
capability. As an example, the sensor controller is capable of 1 Hz ADC sampling
at 1 μA system current.
- Low SER (Soft Error Rate) FIT
(Failure-in-time) for long operation lifetime with no disruption for industrial
markets with always-on SRAM parity against corruption due to potential radiation
events.
- Dedicated software-controlled
radio controller (Arm®
Cortex®-M0) providing flexible
low-power RF transceiver capability to support multiple physical layers and RF
standards.
- Excellent radio sensitivity (–121
dBm) and robustness (selectivity and blocking) performance for SimpleLink
long-range mode.