TIDUEZ6 December 2021 TPS62912 , TPS62913
The TIDA-010230 is a low-noise JESD204B-compliant clocking reference design for a multichannel, RF-transceiver system, which is suitable for RADAR and electronic warfare applications. This design demonstrates a high-performance phase synchronized clock with multiple RF transceivers without affecting the performance of the data converter and shows the AFE7950 performance comparison with the proposed clocks, the external clock, and the internal PLL clocks. The system also shows deterministic latency behavior for every power on cycle with the analog channel-to-channel skew less than 10 ps.