TIDUEZ6 December 2021 TPS62912 , TPS62913
Figure 1-1 shows the block diagram of the proposed multichannel phase-synchronized clock solution interface with multiple RF sampling transceivers. The AFE7950EVM interfaces with the TSW14J56 EVM data capture board through the FMC adapter card. A device clock and SYSREF to the AFE7950EVMs are provided by the LMX2820 using the length-matched cables and FPGA reference clocks and SYSREF provided through the LMK04832.