By connecting 26.1-kΩ resistor on
Mode/S-CONF pin, the device is configured to:
- VSET-operation: VOUT is sensed
only through the VOS pin by an internal resistor divider. The target Vout is programmed by
an external resistor connected between the VSET pin and GND. In this design, FB/VSET is
connected to GND and thus the VOUT is programmed to 1.2-V.
- 2.5-MHz Switching Frequency with AEE
(Automatic Efficiency Enhancement): The MODE/S-CONF pin is configured for AEE mode,
the TPS62903 provides the highest efficiency over the entire input voltage and output
voltage range by automatically adjusting the switching frequency of the converter. The
efficiency decreases if VOUT decreases, VIN increases, or both. To keep the efficiency
high over the entire duty cycle range (VOUT/VIN ratio), the switching frequency is
adjusted while maintaining the ripple current. The AEE feature provides an efficiency
enhancement for various duty cycles, especially for lower VOUT values where fixed
frequency converters suffer from a significant efficiency drop. Furthermore, this feature
compensates for the very small duty cycles of high VIN to low VOUT conversion, which
limits the control range in other topologies.
- Power Save Mode Operation (Auto
PFM/PWM): The MODE/S-CONF pin is configured for power save mode (auto PFM/PWM). The
device operates in PWM mode as long the output current is higher than half of the ripple
current of the inductor. To maintain high efficiency at light loads, the device enters
power save mode at the boundary to discontinuous conduction mode (DCM). This happens if
the output current becomes smaller than half of the ripple current of the inductor. The
power save mode is entered seamlessly when the load current decreases. This ensures a high
efficiency in light load operation. The device remains in power save mode as long as the
inductor current is discontinuous. In power save mode, the switching frequency decreases
linearly with the load current maintaining high efficiency. The transition in and out of
power save mode is seamless in both directions.
- Output Discharge Function Enabled:
The discharge function is enabled to ensure a defined down-ramp of the output voltage when
the device is being disabled but also to keep the output voltage close to 0-V when the
device is off. The output discharge feature is only active once TPS62903 has been enabled
at least once since the supply voltage was applied.
- Soft Start: The SS/TR pin left
floating for fastest start up time.