TIDUEZ8C december 2022 – june 2023
The purpose of this design is to offer an analog front-end for isolation barrier monitoring in unearthed industrial low-voltage distribution systems, such as DC fast-charging stations or solar string inverters. As per the safety standards, these systems include equipment for testing the isolation barrier compliant with the IEC 615578-8 standard. For more details on the IEC 615578-8 standard, see the IEC Webstore.
The circuit is designed to support IEC 615578-8:
This reference design offers additional advantages such as a reinforced isolated AFE with no external supply on the secondary. This allows the MCU to sit on the cold side and foster lower power consumption.