TIDUEZ8C december 2022 – june 2023
PARAMETER | SPECIFICATION | MEASUREMENT(1) |
---|---|---|
Isolation voltages accuracy | 1% | 0.37% |
Isolation voltage settling time at ADC input |
400 μs |
300 μs(2) |
Isolation resistances | 20 kΩ < RISO < 5 MΩ | |
Symmetrical fault (40 kΩ) | 5% | 1.54% |
Asymmetrical fault (40 kΩ) | 5% | 3.63% |
Symmetrical warning (200 kΩ) | 5% | 1.51% |
Asymmetrical warning (200 kΩ) | 5% | 3.78% |
PARAMETER | VALUE | COMMENT |
---|---|---|
DC input voltage |
5 V ±5% (typical) 5 V to 12 V |
5-V input can come from the LAUNCHXL-F280049C break-out power output, current limited by LMR6242, nominal rating 2.1 A. If evaluation without the LAUNCHXL-F280049C takes place, the board can also be powered from a 5- to 12-V voltage source through the front connector. |
DC input current | 50 mA (typical) | When the switches are on and the bus voltage monitoring is used |
Power consumption | 0.25 W (typical) | Total board consumption, measured on the 5-V supply |
I/O interface signaling voltage | 3.3 V | 3.3-V fail-safe I/O. Compatible with the TI LaunchPad Development Kit |
Temperature range | –40°C to 85°C | Industrial temperature range –40°C to 85°C |
![]() |
CAUTION:
Do not leave the design powered when unattended. |
![]() |
WARNING:
High voltage! There are accessible high voltages present on the board. Electric shock is possible. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. TI considers it the user's responsibility to confirm that the voltages and isolation requirements are identified and understood before energizing the board or simulation. When energized, do not touch the design or components connected to the design. |
![]() |
WARNING: Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |
![]() |
WARNING: TI intends this reference design to be operated in a lab environment only and does not consider the reference design to be a finished product for general consumer use. The design is intended to be run at ambient room temperature and is not tested for operation under other ambient temperatures. TI intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems. There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. |