TIDUEZ9B July 2022 – April 2023
The arc detection algorithm is based on a frequency domain analysis. Therefore, the AC noise in a defined frequency range is determined. In case of arcing, this noise increases because of the inflicted arcing noise. In this design a 120-pin HSEC connector is used, because it allows connection to different C2000 controlCARDs. This approach allows connection to a variety of C2000 controlCARDs, to select the best fitting MCU depending on the number of arc detection channels needed and other tasks the MCU might have to perform in the system.