TIDUEZ9B July 2022 – April 2023
This design offers the evaluation of an external ADC and the internal ADC of the C2000 MCU. In general, the ADC has to sample with at least double the frequency of the analyzed frequency range, to fulfill the sampling theorem. With a frequency band of 30 kHz to 100 kHz, a sampling speed of 250 kSPS is selected in this design. Furthermore, up to four independent channels have to be sampled continuously, which means a sampling speed of 1 MSPS is required as a minimum. As an external ADC, the ADS8363 is chosen. This 8-channel 16-bit device allows sampling with up to 2 MSPS and is interfaced via SPI to the C2000 MCU. As an alternative the internal ADC of the C2000 MCU can be used. The specifications on the internal ADC vary between versions. The TMS320F280049C, for example, provides three 3.45 MSPS 12-bit ADCs, which support 7 inputs each.